Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Telephone: +61-2-4272 2055

Handheld Infrared Pyrometers

OS200 Series

Handheld Infrared Pyrometers | OS200 Series

Handheld Infrared Pyrometers

CE
  • -20 to 250°C (-5 to 482°F ) Range
  • ±1% Reading ±1°C (±1% Reading 2°F) Accuracy
  • Backlit LCD Display with 1° Resolution
  • Adjustable and Fixed Emissivity Models
  • Models OS204 and OS205 are °C/°F Switchable and Feature Min/Max/Hold Functions
Infrared Temperature Measurement Instruments - View related products

Description

APPLICATIONS
• Quality Control
• Plant and Equipment Servicing
• Preventive Maintenance and Troubleshooting
• Energy Management, Electrical, HVAC

The OS201 and OS205 consist of an instrument and fixed probe with a semi-flexible shaft, making these models suitable for one-handed operation. The OS202 consists of an instrument and a remote probe with a semi-flexible shaft that is connected to the instrument by a retractable coiled cord, making it suitable for two-handed operation. The semi-flexible shaft on the OS201, OS202, and OS205 makes these models ideal for measuring the temperature of inaccessible or awkwardly placed objects.

Models OS203 and OS204 have remote touch-shaped probes connected to the instrument by a retractable coiled cord; however, these models do not feature the semi-flexible shaft design. The OS203 and OS204 have fresnel lenses and a narrower field of view than the OS201, OS202, and OS205,and are therefore more suitable for measuring the temperature of more distant objects. Models OS204 and OS205 have adjustable emissivity, are °C/°F switchable, and have Min/Max/Hold features.

For complete product specifications see the Related Links section at the bottom of this page.

Caution: This product and all in the series are not for use in medical evaluations. These products cannot be used to measure body temperature. They are meant for industrial and scientific purposes.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
OS202C
Consult Sales  
Availability: 
 
 
Low-cost handheld infrared pyrometer with -20 to 250°C range and fixed 0.95 emissivity
All amounts shown in AUD
Note: Comes with 9 V battery and complete operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.