Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Industrial Non-contact Infrared Thermometer / Transmitter with Local Display and Analog Output

OS550 Series - See the NEW OS550A Series

Noncontact Infrared Thermometer Transmitter | OS550 Series - See the NEW OS550A Series

Noncontact Infrared Thermometer Transmitter

CE
  • Accuracy ±1% of Reading
  • Models with Temperature Ranges Measuring up to 2500°F (1370°C)
  • Current,Voltage or Millivolt Output
  • Laser Sight Optional
  • °C/°F Keypad Selectable
  • Local Backlit LCD Display Standard
  • Dual Display Indicates Current plus Min, Max, Average or Differential Temperatures on Most Models
  • Visual and Audible High/Low Alarm
  • Emissivity Adjustable from 0.1 to 1.00 in 0.01 steps via the Programmable Keypad
  • Fast 250 msec response time
  • Complete NEMA-4 System
  • RS-232 Communication
  • Safe and Easy to Install
Infrared Temperature Measurement Instruments - View related products

Description

The OS550 has been superseded. Please refer to the OS550A for the newest model version.

OMEGA’s OS550 Series industrial, high performance, economical thermometer/transmitter offers a wide choice of temperature ranges, optical patterns or fields of view and three outputs (1 mV/ degree, 4-20 mA, and 0-5 Vdc) to feed directly into panel meters, recorders, temperature/process controllers, dataloggers, data acquisition systems or other process instrumentation. Since the OS550 Series infrared thermometers do not use chopper motors or vibrator mechanisms, they can be mounted in any position and in hostile environments without suffering any loss in performance. This rugged design coupled with their relatively small dimensions make these sensors ideally suited for a wide variety of applications.

Example of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
For complete product specifications see the detailed data sheet in the related section below.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Accessories
Click to expand/minimize a list of what others bought with theOS550-AP
OS550-AP
AUD136.88
Availability: 1 week
 
Air purge collar
Click to expand/minimize a list of what others bought with theOS550-WC
OS550-WC
AUD414.22
Availability: 1 week
 
Air/water cooling jacket
Click to expand/minimize a list of what others bought with theOS550-MF
OS550-MF
Consult Sales  
Availability: 
 
 
Mounting frame
Click to expand/minimize a list of what others bought with theOS550-MB
OS550-MB
AUD73.79
Availability: 1 week
 
Right-angle mounting bracket
Click to expand/minimize a list of what others bought with theOS550-MN
OS550-MN
AUD32.13
Availability: 1 week
 
Mounting nut
Click to expand/minimize a list of what others bought with theOS550-LS
OS550-LS
Consult Sales  
Availability: 
 
 
Sighting viewer (laser) *
Click to expand/minimize a list of what others bought with theCAL-3-IR
CAL-3-IR
Consult Sales  
Availability: 
 
 
NIST Calibration Certification
Click to expand/minimize a list of what others bought with thePSS-12
PSS-12
AUD467.60
Availability: 6 weeks
 
12 Vdc Regulated Power Supply
Click to expand/minimize a list of what others bought with thePSU-93
PSU-93
AUD126.27
Availability: 1 week
 
Unregulated 16-24 Vdc Power Supply
All amounts shown in AUD
Note:
* One unit suitable for aligning many heads.
Sensor head cable can be extended at the factory at time of purchase to a maximum of 50 feet (15m). Add suffix -(*) FT to order number and $1 per FT over 15FT to price.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
We noticed you are from the US. Visit your local site for regional offers and live support.