Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Plastic Averaging Flow Sensor

PAFS-Series

Plastic Averaging Flow Sensor | PAFS-Series

Plastic Averaging Flow Sensor

AUD15.75 PAFS-1002

  • Simple mounting flange works with both round or rectangular ducts
  • Zone control in HVAC systems
  • Retrofit HVAC air flow measurement
Electronic Mass Flow Meters & Controllers - View related products

Description

The Series PAFS-1000 Averaging Flow Sensors are ideal for sensing velocity pressure in the inlet section of variable air volume terminal units and fan terminal units.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
PAFS-1002
AUD15.75
Availability: 3 weeks
 
Averaging flow sensor, 3-5/32" (8.02 cm) insertion length
PAFS-1003
AUD18.75
Availability: 3 weeks
 
Averaging flow sensor, 5-13/32" (13.73 cm) insertion length
PAFS-1004
AUD23.25
Availability: 3 weeks
 
Averaging flow sensor, 7-21/32" (19.55 cm) insertion length
PAFS-1005
AUD30.00
Availability: 3 weeks
 
Averaging flow sensor, 9-29/32" (25.26 cm) insertion length
PAFS-1006
AUD62.00
Availability: 3 weeks
 
Averaging flow sensor, 12-1/2" (31.75 cm) insertion length
PAFS-1007
AUD73.00
Availability: 3 weeks
 
Averaging flow sensor, 14-3/4" (37.47 cm) insertion length
PAFS-1008
AUD73.00
Availability: 3 weeks
 
Averaging flow sensor, 17-1/8" (43.50 cm) insertion length
PAFS-1009
AUD92.00
Availability: 3 weeks
 
Averaging flow sensor, 19-13/32" (49.29 cm) insertion length
PAFS-1010
AUD99.00
Availability: 3 weeks
 
Averaging flow sensor, 21-21/32" (55.01 cm) insertion length
PAFS-1011
AUD112.00
Availability: 3 weeks
 
Averaging flow sensor, 23-29/32" (60.72 cm) insertion length
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.