Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

0.25% Accuracy Benchtop Pressure Standard

PCL41

0.25% Accuracy Benchtop Pressure Standard | PCL41

0.25% Accuracy Benchtop Pressure Standard

  • 5 Year Warranty
  • NIST Traceable
  • Display Hold, for Testing Pressure Switches
  • Adjustable High Resolution
  • Min/Max Standard
  • Adjustable Filtering
  • Front Panel Tare
Instrumentation for Pressure and Strain Measurements - View related products

Description

Starting from Jun 1st 2017, PCL41 will be discontinued. As a possible substitute, please check out the DPG4000 Kit for details.

The PCL41 Series pressure standard incorporates features found in high-end standards into an affordable, portable benchtop unit. The microprocessor-based controller allows the user to adjust display filtering for the particular application. The front panel tare allows zeroing of the display with a single pushbutton. Testing pressure switches is done by utilizing the display hold capabilities of the microprocessor. An external connection is completed when the pressure switch under test changes state. The switch freezes the display, which shows the true actuating pressure. The microprocessor allows adjusting of the unit for increased or decreased resolution. All options associated with the DP41 panel meter are available on this benchtop unit. Combining the PCL41 with its unique options can turn the unit into a sophisticated data collection system. Scalable analog outputs, RS-232 or RS-485 communications and mechanical relays are all available options with the PCL41.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
PCL41-015
Consult Sales  
Availability: 
 
 
0-15 psig benchtop pressure standard
PCL41-030
Consult Sales  
Availability: 
 
 
0-30 psig benchtop pressure standard
PCL41-060
Consult Sales  
Availability: 
 
 
0-60 psig benchtop pressure standard
PCL41-100
Consult Sales  
Availability: 
 
 
0-100 psig benchtop pressure standard
PCL41-300
Consult Sales  
Availability: 
 
 
0-300 psig benchtop pressure standard
PCL41-600
Consult Sales  
Availability: 
 
 
0-600 psig benchtop pressure standard
PCL41-1K
Consult Sales  
Availability: 
 
 
0-1,000 psig benchtop pressure standard
PCL41-3K
Consult Sales  
Availability: 
 
 
0-3,000 psig benchtop pressure standard
PCL41-6K
Consult Sales  
Availability: 
 
 
0-6,000 psig benchtop pressure standard
All amounts shown in AUD
Note: All models come with power cord, NIST traceable calibration certificate and operators manual.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Range (psig) select from:
015 for 0-15
030 for 0-30
060 for 0-60
100 for 0-100
300 for 0-300
600 for 0-600
1K for 0-1000
3K for 0-3000
6K for 0-6000

(2) Option 1 select from:
for no options leave blank
-R for Dual 7 amp SPDT mechanical relays
-A for Scalable analog output
-S2 for RS232 serial output
-S4 for RS485 serial output
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.