Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Industrial Ground Loop Protection and Solution Ground pH Sensors

PHE-5580-20,PHE-5590-20

Industrial Ground Loop Protection and Solution Ground pH Sensors | PHE-5580-20,PHE-5590-20

AUD800.00 PHE-5590-20-PT100

  • Stainless Steel Body
  • Self Powered Amplifier (PHE-5580)
  • Steam Sterilizable
  • Solution Ground Contact (PHE-5590)
  • Any Angle Orientation
Industrial pH Instrumentation and Electrodes - View related products

Description

The PHE-5580-20 and PHE-5590-20 are wet or dry steam sterilizable pH electrodes constructed of a durable high temperature thermoplastic with a 316 stainless steel jacket. The outer body is fitted with a 3/4' MNPT mounting thread. The use of a double Porous PTFE liquid junction reference cell and specifically formulated low impedance glass membrane allows use in the broadest spectrum of pH applications. This combination permits extended periods of pH measurement in the presence of poisoning ions, or where membrane leaching would shorten the life of conventional electrodes.

Application
• General Industrial Service
• Chemical Production
• Electro-Plating Baths
• Waste Treatment Processing

SPECIFICATIONS
pH Range: 0 to 14 pH
Temperature Range: -5°C to +130°C
Pressure Range: 0 to 150 psig
Accuracy: ±0.1% over full range
Impedance: PHE-5590 300 MΩ @ 25°C PHE-5580 1 MΩ @ 25°C
Reference Cell: Double Junction, KCl/AgCl, KNO3
Reference Junction: Porous PTFE
Wetted Materials: 316 stainless steel, PTFE, Glass membrane
Response Time: 95% of reading in 10 seconds
Drift: ???? 2 mV
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
General Purpose Ground Loop Sensor
  
PHE-5580-20
Consult Sales  
Availability: 
 
 
General purpose ground loop pH sensor
  
PHE-5580-20-PT100
AUD1,035.00
Availability: 8 weeks
 
General purpose ground loop pH sensor with 100Ω Platinum RTD Automatic Temperature Compensation
  
PHE-5580-20-PT1K
AUD1,035.00
Availability: 8 weeks
 
General purpose ground loop pH sensor with 1000Ω Platinum RTD Automatic Temperature Compensation
General Purpose Solution Ground Sensor
  
PHE-5590-20
Consult Sales  
Availability: 
 
 
General purpose solution ground pH sensor, 316SS body probe
  
PHE-5590-20-PT100
AUD800.00
Availability: 8 weeks
 
General purpose solution ground pH sensor, 316SS probe with 100Ω Platinum RTD Automatic Temperature Compensation
  
PHE-5590-20-PT1K
AUD800.00
Availability: 9 weeks
 
General purpose solution ground pH sensor, 316SS probe with 1000Ω Platinum RTD Automatic Temperature Compensation
Submersible Industrial Sensor
  
PHE-5591-10
Consult Sales  
Availability: 
 
 
48" Long 1" Diameter Submersible Industrial Sensor, 0 to 80°C (176°F), with 10 feet of cable and BNC connector
Popular Controllers and Meters
Click to expand/minimize a list of what others bought with thePHCN-37
PHCN-37
AUD1,108.75
Availability: 7 weeks
 
pH Controller
Click to expand/minimize a list of what others bought with theDP24-PH
DP24-PH
Consult Sales  
Availability: 
 
 
pH Meter
Standard Calibration Solutions
Click to expand/minimize a list of what others bought with thePHA-10
PHA-10
AUD30.57
Availability: 3 weeks
 
pH 10 buffer solutions, 500 ml (1 pt)
Click to expand/minimize a list of what others bought with thePHA-10-GAL
PHA-10-GAL
AUD77.05
Availability: 1 week
 
pH 10 buffer solutions, 4L (1 gal)
Click to expand/minimize a list of what others bought with thePHA-4
PHA-4
AUD28.94
Availability: 3 weeks
 
pH 4 buffer solutions, 500 ml (1 pt)
Click to expand/minimize a list of what others bought with thePHA-4-GAL
PHA-4-GAL
AUD72.93
Availability: 3 weeks
 
pH 4 buffer solutions, 4L (1 gal)
Click to expand/minimize a list of what others bought with thePHA-7
PHA-7
AUD28.94
Availability: 3 weeks
 
pH 7 buffer solutions, 500 ml (1 pt)
Click to expand/minimize a list of what others bought with thePHA-7-GAL
PHA-7-GAL
AUD72.93
Availability: 3 weeks
 
pH 7 buffer solutions, 4L (1 gal)
  
PHA-DI
AUD34.25
Availability: 1 week
 
De-ionized water, 500 ml (1 pt)
Click to expand/minimize a list of what others bought with thePHA-DI-GAL
PHA-DI-GAL
AUD85.61
Availability: 1 week
 
De-ionized water, 4L (1 gal)
  
PHAB-DI
AUD78.00
Availability: 3 weeks
 
20 single use foil packets of de-ionized water
Click to expand/minimize a list of what others bought with thePHAB-PH
PHAB-PH
AUD78.27
Availability: 1 week
 
5 each single use foil packets of pH-4, pH-7, pH-10, and de-ionized water
All amounts shown in AUD
Note: Comes complete with electrode care instruction sheet and 6 m (20') of cable.

For non-standard cable lengths, change the "-20" in the model number to the required length in feet, add $2 per foot to price (additional per foot cost applies to the entire length of cable.

For HF/Fluoride Resistant electrode, add suffix "-HF" to the model number, add $50 to price.

For 100O Platinum RTD Automatic Temperature Compensation (ATC), add suffix "-PT100" to the model number, add $50 to price.

For 1000O Platinum RTD Automatic Temperature Compensation (ATC), add suffix "-PT1K" to model number, add $50 to price.

For 3000O Balco, add suffix "-R3K" to model number, add $50 to price.


Ordering Example: (1) PHCN-37 pH Controller, AUD1,108.75 
We noticed you are from the US. Visit your local site for regional offers and live support.