Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

 - Discontinued Solid State Pressure Transmitter

Models PX171, PX172, PX173

Rugged Solid State Pressure Transmitter, Sputtered Design | Models PX171, PX172, PX173

Rugged Solid State Pressure Transmitter, Sputtered Design

CE
  • Compact, Lightweight Package Fits in Tight Places
  • Extremely Rugged Sputtered or CVD Thin Film Technology
  • Exceptional Long Term Stability
  • Reverse Polarity and Over Voltage Protected
  • IP67 Environmental Ratings for all Terminations
  • Stainless Steel Body and Wetted Parts for Harsh Environments
  • Excellent Shock and Vibration Ratings
  • 0 to 5 Vdc or 4 to 20 mA Outputs Available
  • UL Recognised for Gage Pressure Ranges >50 psi
  • Sputtered Design >=100 psi
  • Compact 1/8 NPT Fitting
Pressure Transducers - View related products

Description

The PX171/172/173 series has been discontinued. Please see the PX309 as a possible alternative or contact our Pressure Engineering department.

Designed for heavy duty service, OMEGA’s PX170 Series industrial pressure transmitters utilize two of our precision manufacturing techniques. Low range, models less than 100 psi gage and all absolute ranges, use our precision CVD technology which deposits an extremely durable, precision solid state sensor directly on small beam that is actuated by the diaphragm. High range models, have the solid state sensors sputtered directly onto the diaphragm forming an extremely rugged molucular bond. Gage pressure models >50 psi are UL recognised for Canada and US.
These models are designed to give long term stability and high performance in industrial applications. The low range models have ±0.5% zero and ±1% span interchangeability and the high range models have ±0.5% zero and span interchangeability. All models have industrial RFI, EMI and ESD protection and their solid state construction give them long life in high cycle applications, typically 100M cycles.

THREE STYLES(all Environmentally protected to IP 67)
PX171 = mini-DIN Termination
PX172 = M12 Connector Termination
PX173 = Packard Connector Termination
TWO OUTPUTS
"5V" Suffix = 0 to 5 Vdc Output
"I" Suffix = 4 to 20 mA Output

Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
MODELS with 4 to 20 mA OUTPUT
ABSOLUTE PRESSURE
PX172-100AI
AUD555.00
Availability: 1 week
 
M12 Connector, 100 psi range, absolute pressure, 4 to 20 mA output
Gage Pressure Ranges
PX172-015GI
AUD470.00
Availability: 1 week
 
M12 Connector, 15 psi range, gage pressure, 4 to 20 mA output
All amounts shown in AUD
Note: Comes complete with operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.