END OF LIFE NOTICE:
The PX209/PX219 and PXM209/PXM219 Series transducers are scheduled to go out of production in June 2017. The replacements are the PX309 and PXM309 Series transducers. Please direct any Questions to Pressure Application Engineering.
OMEGA’s PX209/PX219 Series general purpose pressure
transducers are accurate, highly
reliable pressure transducers
suitable for the harshest industrial
environments. The small size and
lightweight of the PX209 Series
pressure sensors are ideal for laboratory and scientifice applications.
The unusually high performance of
this solid state pressure transducer comes from the
4-active-arm-bridge sensor using
a micro-machined diffused silicon
diaphragm and proprietary thin film
media and dielectric isolation
barriers. A proprietary ASIC
provides excellent temperature
compensation from -20 to 80°C
(-4 to 176°F), and very tight
tolerances for zero balance and
span. Packaged in an all stainless
steel housing, PX209 pressure transducer
has excellent performance and the wetted parts are
impervious to many industrial liquids
and gases.
The PX209 is also available in metric configurations, with G1/4A ports, and models from 0-1 to 0-20 bar pressure ranges.
Please see the PXM209 for complete details, or contact our Pressure department for more information.
† All amounts shown in AUD Note: Use the Part Number Builder to order. Ordering Example: (1) TX4-100 shielded wire, AUD101.65
Part Number Builder
Build Your Part Number Below
Option Descriptions:
(1)
Transducer Style select from: PX209 for cable style transducer PX219 for connector style transducer
(2)
Pressure Range select from: 015G for 0 to 15 PSIG 015A for 0 to 15 PSIA 030G for 0 to 30 PSIG 030A for 0 to 30 PSIA 30VAC for -14.7 to 0 PSIG (vacumn) 30V15G for -14.7 to 15 PSIG (compound range) 30V45G for -14.7 to 45 PSIG (compound range) 30V85G for -14.7 to 85 PSIG (compound range) 30V135G for -14.7 to 135 PSIG (compound range) 060G for 0 to 60 PSIG 060A for 0 to 60 PSIA 100G for 0 to 100 PSIG 100A for 0 to 100 PSIA 200G for 0 to 200 PSIG 200A for 0 to 200 PSIA 300G for 0 to 300 PSIG 300A for 0 to 300 PSIA
(3)
Output select from: I for 4 to 20 mA 5V for 0 to 5 Vdc 10V for 0 to 10 Vdc
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.