Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Low Range Wet/Wet Industrial Differential Transducer

PX82-MV

Low Range Wet/Wet Industrial Differential Transducer | PX82-MV

Low Range Wet/Wet Industrial Differential Transducer

CE
  • Inches of Water Differential at Line Pressure - up to 1500 psi
  • Stainless Steel/Inconel Construction for Harsh Industrial Environments
  • High Overpressure Capability High Operating Temperature
  • 5 Point Calibration Provided 0%, 50%, 100%, 50%, 0%
Pressure Transducers - View related products

Description

OMEGA’s PX82 Series wet/wet, differential pressure transducers can measure inches of water differential at line pressure up to 1500 psi. This high line pressure capacity, high operating temperature and excellent temperature compensation makes the PX82 Series an extremely accurate and reliable transducer. The rugged Inconel diaphragms and stainless steel body gives the PX82 Series high reliability in harsh industrial environments.

The PX82 is also available in metric configurations, with G1/8 and G1/4 ports, and models from 0-130 mbar to 0-2 bar pressure ranges. Please see the PXM82 for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
Excitation: 10 Vdc (15 V max)
Output: 1.5 mV/V nominal
Input Resistance: 5000 Ω min
Output Resistance: 5000 ±25 Ω
Zero Balance: ±2% FS
Accuracy: 0.25% linearity, hysteresis and repeatability combined
Operating Temp Range: -34 to 107°C (-30 to 225°F)
Compensated Temp Range: -1 to 54°C (30 to 130°F)
Pressure Effects:
   Zero: <2%/1000 psi (70 bar) line pressure
   Span: -2.45%/1000 psi (70 bar) line pressure
Thermal Effects:
   Zero: ±0.50% FSO maximum over compensated range
   Span: ±0.50% rdg maximum over compensated range
Line Operating Pressure: 1500 psi (100 bar)
Safe Overpressure:    1000 psi (70 bar) each side
Burst Pressure: 2500 psi (170 bar) minimum
Wetted Parts: 17-4 PH stainless steel and Inconel 625
Pressure Port: See dimensional drawings on specs pages
Electrical Connection:
Style 0: 1.2 m (4') cable
Style 1: PTIH-10-6P (or equal)
Style 6: mini DIN
Mating Connector:
Style 1: PT06F10-6S, sold separately
Style 6: Mating connector (included)
Weight: 1.8 kg (4 lb)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
PX82B0-050WCDV
Consult Sales  
Availability: 
 
 
50 in-H2O differential pressure transducers with 1.5 mV/V output and 4 ft (1.2m) of shielded cable
PX82B1-050WCDV
Consult Sales  
Availability: 
 
 
50 in-H2O differential pressure transducers with 1.5 mV/V output and Bendix Connector
PX82B0-100WCDV
Consult Sales  
Availability: 
 
 
100 in-H2O differential pressure transducers with 1.5 mV/V output and 4 ft (1.2m) of shielded cable
PX82B1-100WCDV
Consult Sales  
Availability: 
 
 
100 in-H2O differential pressure transducers with 1.5 mV/V output and Bendix Connector
PX82B0-150WCDV
Consult Sales  
Availability: 
 
 
150 in-H2O differential pressure transducers with 1.5 mV/V output and 4 ft (1.2m) of shielded cable
PX82B1-150WCDV
Consult Sales  
Availability: 
 
 
150 in-H2O differential pressure transducers with 1.5 mV/V output and Bendix Connector
PX82B0-200WCDV
Consult Sales  
Availability: 
 
 
200 in-H2O differential pressure transducers with 1.5 mV/V output and 4 ft (1.2m) of shielded cable
PX82B1-200WCDV
Consult Sales  
Availability: 
 
 
200 in-H2O differential pressure transducers with 1.5 mV/V output and Bendix Connector
PX82B0-300WCDV
Consult Sales  
Availability: 
 
 
300 in-H2O differential pressure transducers with 1.5 mV/V output and 4 ft (1.2m) of shielded cable
PX82B1-300WCDV
Consult Sales  
Availability: 
 
 
300 in-H2O differential pressure transducers with 1.5 mV/V output and Bendix Connector
PX82B0-500WCDV
Consult Sales  
Availability: 
 
 
500 in-H2O differential pressure transducers with 1.5 mV/V output and 4 ft (1.2m) of shielded cable
PX82B1-500WCDV
Consult Sales  
Availability: 
 
 
500 in-H2O differential pressure transducers with 1.5 mV/V output and Bendix Connector
PX82B0-800WCDV
Consult Sales  
Availability: 
 
 
800 in-H2O differential pressure transducers with 1.5 mV/V output and 4 ft (1.2m) of shielded cable
PX82B1-800WCDV
Consult Sales  
Availability: 
 
 
800 in-H2O differential pressure transducers with 1.5 mV/V output and Bendix Connector
PX82B0-002DV
Consult Sales  
Availability: 
 
 
2 psi differential pressure transducers with 1.5 mV/V output and 4 ft (1.2m) of shielded cable
PX82B1-002DV
Consult Sales  
Availability: 
 
 
2 psi differential pressure transducers with 1.5 mV/V output and Bendix Connector
PX82B0-003DV
Consult Sales  
Availability: 
 
 
3 psi differential pressure transducers with 1.5 mV/V output and 4 ft (1.2m) of shielded cable
PX82B1-003DV
Consult Sales  
Availability: 
 
 
3 psi differential pressure transducers with 1.5 mV/V output and Bendix Connector
PX82B0-004DV
Consult Sales  
Availability: 
 
 
4 psi differential pressure transducers with 1.5 mV/V output and 4 ft (1.2m) of shielded cable
PX82B1-004DV
Consult Sales  
Availability: 
 
 
4 psi differential pressure transducers with 1.5 mV/V output and Bendix Connector
PX82B0-005DV
Consult Sales  
Availability: 
 
 
5 psi differential pressure transducers with 1.5 mV/V output and 4 ft (1.2m) of shielded cable
PX82B1-005DV
Consult Sales  
Availability: 
 
 
5 psi differential pressure transducers with 1.5 mV/V output and Bendix Connector
PX82B0-006DV
Consult Sales  
Availability: 
 
 
6 psi differential pressure transducers with 1.5 mV/V output and 4 ft (1.2m) of shielded cable
PX82B1-006DV
Consult Sales  
Availability: 
 
 
6 psi differential pressure transducers with 1.5 mV/V output and Bendix Connector
PX82B0-008DV
Consult Sales  
Availability: 
 
 
8 psi differential pressure transducers with 1.5 mV/V output and 4 ft (1.2m) of shielded cable
PX82B1-008DV
Consult Sales  
Availability: 
 
 
8 psi differential pressure transducers with 1.5 mV/V output and Bendix Connector
PX82B0-010DV
Consult Sales  
Availability: 
 
 
10 psi differential pressure transducers with 1.5 mV/V output and 4 ft (1.2m) of shielded cable
PX82B1-010DV
Consult Sales  
Availability: 
 
 
10 psi differential pressure transducers with 1.5 mV/V output and Bendix Connector
PX82B0-015DV
Consult Sales  
Availability: 
 
 
15 psi differential pressure transducers with 1.5 mV/V output and 4 ft (1.2m) of shielded cable
PX82B1-015DV
Consult Sales  
Availability: 
 
 
15 psi differential pressure transducers with 1.5 mV/V output and Bendix Connector
PX82B0-018DV
Consult Sales  
Availability: 
 
 
18 psi differential pressure transducers with 1.5 mV/V output and 4 ft (1.2m) of shielded cable
PX82B1-018DV
Consult Sales  
Availability: 
 
 
18 psi differential pressure transducers with 1.5 mV/V output and Bendix Connector
PX82B0-022DV
Consult Sales  
Availability: 
 
 
22 psi differential pressure transducers with 1.5 mV/V output and 4 ft (1.2m) of shielded cable
PX82B1-022DV
Consult Sales  
Availability: 
 
 
22 psi differential pressure transducers with 1.5 mV/V output and Bendix Connector
All amounts shown in AUD
Note: Metric Ranges Available - See PXM82
Additional options availible on PX82, consult Part Number Builder below for model numbers.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Pressure Port select from:
B for 1/8 -27 NPT-F

(2) Electrical Connection select from:
0 for Shielded PVC Cable- 4ft mV/V Models- 10ft on AMplified Models
1 for PT1H-10-6P Connector or equal
5 for Lightning Protected Amplifier Housing (4-20 mA models only)

(3) Range (WC measured in in-H2O- others in psi) select from:
050WC for 0-50
100WC for 0-100
150WC for 0-150
200WC for 0-200
300WC for 0-300
500WC for 0-500
800WC for 0-800
002 for 0-2
003 for 0-3
004 for 0-4
005 for 0-5
006 for 0-6
008 for 0-8
010 for 0-10
022 for 0-22

(4) Units select from:
D for Differential Pressure

(5) Output select from:
V for mV/V
5V for 0.5-5.5 Vdc
I for 4-20 mA

(6) Options select from:
for Leave Blank For No Options
-FM for FM Hazardous Location Model
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.