Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

  Discontinued - LOW-PRESSURE TRANSDUCER

PXM42-MV

Flush Diaphragm Low Pressure Transducer | PXM42-MV

Flush Diaphragm Low Pressure Transducer

CE
  • All Stainless Steel Construction
  • Optional Hastelloy C Construction
  • Rugged Thin-Film Design
  • Large Flush Diaphragm for Plug-Free Measurement of Difficult Fluids
  • 3 m (10') Vented Cable with Conduit Connection on Body for Installation in Harsh Environments
  • Heavy-Duty G1 Fitting
Pressure Transducers - View related products

Description

OMEGA’s PXM42 is a high accuracy, millivolt output, industrial pressure transducer with a specially designed flush diaphragm for use with industrial fluids and slurries that are difficult to measure because of sticking or plugging of orifices. Its hermetically sealed, all stainless steel construction makes it suitable for the harshest industrial environments. Three meters (10') of vented 4-conductor shielded cable is standard with a 1/2 NPT fitting on the body for conduit installation. Pressure ranges from 0 to 400 mbar to 1.6 bar are available to cover most processing and industrial applications.


The PXM42 is also available in standard/imperial configurations, with NPT ports, and models from 0-3 to 0-30 psi pressure ranges. Please see the PX42 for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
ELECTRICAL
Excitation: 10 Vac or Vdc (15 V max)
Output: 1.5 mV/V
Input Resistance: 300 Ω min
Output Resistance: 300 Ω min
Zero Balance: ±2.0% FSO (±5% for 15 psi)
PERFORMANCE
Accuracy: 0.25% linearity, hysteresis and repeatability combined
ENVIRONMENTAL
Operational Temp Range: -54 to 121°C (-65 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
    Span: 0.009% rdg/°C
    Zero: 0.009% FSO/°C
PRESSURE
Proof Pressure:
   ≤500 mbar: 300% of rated pressure
    >500 mbar: 200% of rated pressure
Burst Pressure: 500% of rated pressure
MECHANICAL
Wetted Parts: 316L SS with Inconel® diaphragm
Optional: Hastelloy C-276
Pressure Port: G1 male
Electrical Connection: 3 m (10') 4-conductor shielded vented cable
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
PXM42MG7-400MBARGV
Consult Sales  
Availability: 
 
 
DP25B-S, DP41B, DPiS-8
PXM42MG7-001BARGV
Consult Sales  
Availability: 
 
 
DP25B-S, DP41B, DPiS-8
PXM42MG7-1.60BARGV
Consult Sales  
Availability: 
 
 
DP25B-S, DP41B, DPiS-8
All amounts shown in AUD
Note: Comes with 5-point calibration certificate.
We noticed you are from the US. Visit your local site for regional offers and live support.