Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Barrier Strips, Thermocouple Spade Lugs and Terminal Lugs

BSJ, SL and TL Series

Barrier Strips, Thermocouple Spade Lugs and Terminal Lugs | BSJ, SL and TL Series

Barrier Strips, Thermocouple Spade Lugs and Terminal Lugs

  • This product has changed to a new part number, and is identical in form, fit, function, and approvals. Please refer to: BSJ-R-S .

  • Color-Coded to Calibration Type
  • Complete with Calibration Type Terminal Lugs Installed
  • Spade Lugs Accepts Wire from 24 AWG to 16 AWG
Thermocouple Connectors and Panel Systems - View related products

Description

If your application requires DIN rail mounted termination, check out the DRTB Series Thermocouple Terminal Blocks - see related products on the info bar above.

Alloy Types
Order CodeThermocouple Alloy
CHCHR
ALAL
IRIron
COConstantan
CPCopper (also R/S positive lead)
11Alloy 11 (R/S negative lead)
405Alloy 405 (type C positive lead)
426Alloy 426 (type C negative lead)
203Alloy 203 (type D positive lead)
225Alloy 225 (type D negative lead)
200Alloy 200 (type G positive lead)
226Alloy 226 (type G negative lead)
NPOMEGA-P™
NNOMEGA-N™


Barrier Strips


Model No. Number of
Terminals
Dimensions mm (inches)
AB
BS2233.34 (1.31")41.28 (1.63")
BS3344.45 (1.75")52.39 (2.06")
BS4455.55 (2.19")63.50 (2.50")
BS5566.80 (2.63")74.60 (2.94")
BS6677.79 (3.06")85.73 (3.38")
BS88100.08 (3.94")107.95 (4.25")
BS1010122.24 (4.82")130.18 (5.13")
BS1212144.47 (5.69")152.40 (6.00")
BS1616188.92 (7.44")196.85 (7.75")
BS2020244.48 (9.63")252.42 (9.94")
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Terminal Lugs. Use Part Number Builder below for more configurations
Click to expand/minimize a list of what others bought with theTLCH-20
TLCH-20
AUD34.74
Availability: 4 weeks
 
Terminal Lugs,CHROMEGA™ (20/PK)
Click to expand/minimize a list of what others bought with theTLAL-20
TLAL-20
AUD34.74
Availability: 4 weeks
 
Terminal Lugs, ALOMEGA™(20/PK)
Click to expand/minimize a list of what others bought with theTLNN-20
TLNN-20
AUD49.79
Availability: 4 weeks
 
Terminal Lugs, OMEGA-N™ (20/PK)
  
TLNP-20
AUD49.79
Availability: 1 week
 
Terminal Lugs, OMEGA-P™ (20/PK)
Click to expand/minimize a list of what others bought with theTLCO-20
TLCO-20
AUD34.74
Availability: 1 week
 
Terminal Lugs, Constantan (20/PK)
Click to expand/minimize a list of what others bought with theTLCP-20
TLCP-20
AUD34.74
Availability: 1 week
 
Terminal Lugs, Copper (20/PK)
Click to expand/minimize a list of what others bought with theTLIR-20
TLIR-20
AUD34.74
Availability: 1 week
 
Terminal Lugs,Iron (20/PK)
Spade Lugs, package of 20 (not available for C, D, & G calibrations). Use Part Number Builder below for more configurations
Click to expand/minimize a list of what others bought with theSLCH-20
SLCH-20
AUD79.90
Availability: 1 week
 
Spade Lugs, CHROMEGA™ (20/PK)
Click to expand/minimize a list of what others bought with theSLIR-20
SLIR-20
AUD79.90
Availability: 1 week
 
Spade Lugs, Iron (20/PK)
Click to expand/minimize a list of what others bought with theSLCO-20
SLCO-20
AUD79.90
Availability: 1 week
 
Spade Lugs, Constantan (20/PK)
Click to expand/minimize a list of what others bought with theSLCP-20
SLCP-20
AUD79.90
Availability: 1 week
 
Spade Lugs, Copper (20/PK)
Click to expand/minimize a list of what others bought with theSLNP-20
SLNP-20
AUD66.00
Availability: 4 weeks
 
Spade Lugs, OMEGA-P™ (20/PK)
  
SLNN-20
AUD66.00
Availability: 4 weeks
 
Spade Lugs, OMEGA-N™ (20/PK)
Click to expand/minimize a list of what others bought with theSLAL-20
SLAL-20
AUD79.90
Availability: 1 week
 
Spade Lugs, ALOMEGA™ (20/PK)
Click to expand/minimize a list of what others bought with theSL11-20
SL11-20
AUD79.90
Availability: 1 week
 
Spade Lugs, ALLOY 11 (20/PK)
Barrier strip jacket with terminal lugs (package of 6 for up to 12 channels)
Click to expand/minimize a list of what others bought with theBSJ-J
BSJ-J
AUD40.50
Availability: 1 week
 
BLACK WITH LUGS 6/PK.
Click to expand/minimize a list of what others bought with theBSJ-K
BSJ-K
AUD40.53
Availability: 1 week
 
YELLOW WITH LUGS 6/PK.
Click to expand/minimize a list of what others bought with theBSJ-T
BSJ-T
AUD42.80
Availability: 1 week
 
BLUE WITH LUGS 6/PK.
Click to expand/minimize a list of what others bought with theBSJ-E
BSJ-E
AUD40.53
Availability: 4 weeks
 
VIOLET WITH LUGS 6/PK.
Click to expand/minimize a list of what others bought with theBSJ-U
BSJ-U
AUD42.00
Availability: 1 week
 
WHITE WITH LUGS 6/PK.
Barrier Strips
  
BS2A
AUD25.70
Availability: 1 week
 
Barrier Strips, 2 terminals
  
BS4A
AUD27.36
Availability: 1 week
 
Barrier Strips, 4 terminals
  
BS6A
AUD31.51
Availability: 1 week
 
Barrier Strips, 6 terminals
  
BS8A
AUD38.13
Availability: 3 weeks
 
Barrier Strips, 8 terminals
Click to expand/minimize a list of what others bought with theBS12A
BS12A
AUD41.46
Availability: 1 week
 
Barrier Strips, 12 terminals
Click to expand/minimize a list of what others bought with theBS16A
BS16A
AUD54.32
Availability: 1 week
 
Barrier Strips, 16 terminals
Click to expand/minimize a list of what others bought with theBS20A
BS20A
AUD40.90
Availability: 1 week
 
Barrier Strips, 20 terminals
All amounts shown in AUD
Ordering Example: (1) TLCH-20 Terminal Lugs, CHROMEGA™, pkg. of 20, AUD34.74

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Lugs select from:
TL for Terminal Lug
SL for Spade Lug

(2) Alloy Type select from:
CH for CHROMEGA™
AL for ALOMEGA™
IR for Iron
CO for Constantan
CP for Copper (also R/S positive lead)
11 for Alloy 11 (R/S negative lead)
405 for Alloy 405 (type C positive lead)
426 for Alloy 426 (type C negative lead)
203 for Alloy 203 (type D positive lead)
225 for Alloy 225 (type D negative lead)
200 for Alloy 200 (type G positive lead)
226 for Alloy 226 (type G negative lead)
NP for OMEGA-P™
NN for OMEGA-N™
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.