Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Rotary Torque Sensors with 1/4, 3/8 and 1/2" Drives

TQ502 - HEX DRIVE ROTARY TORQUE SENSORS

Socket Extension Rotary Torque Sensors with 1/4, 3/8 and 1/2

  • Ideal for Use With Production Fastening Applications
  • Bi-Directional Measurement
  • Ideal for Use With Drive/Socket Systems
  • Used for Static or Dynamic Torque Measurement
  • Clockwise or Counterclockwise Operation
Load Cells, Force Sensors and Torque Transducers - View related products

Description

This product is being superseeded. Please see TQ502A for the replacement model. If you need assistance, call Pressure Engineering at 1-800-826-6342.

SPECIFICATIONS
Rated Output: 1 to 3 mV/V nominal (calibration sheet provided)
Excitation: 10 Vdc, 20 Vdc maximum
Accuracy: ±0.37% FS
Linearity: ±0.25% FS
Hysteresis: ±0.25% FS
Repeatability: ±0.1% FS
Zero Balance: ±1.0% FS
Operating Temp. Range: -55 to 120°C (-65 to 250°F)
Compensated Temp. Range: 0 to 75°C (32 to 170°F)
Thermal Effects: Zero: ±0.002% FS/°F Span: ±0.002% RDG/°F
Max. load: Safe: 115% F.S. (TQ502-600, TQ502-2.4 K) 150% F.S. (remaining models) Ultimate: 150% F.S. (TQ502-600, TQ502-2.4 K), 200% F.S. (TQ502-1.5K, TQ502-6 K), 300% (remaining models)
Bridge Resistance: 1000 Ohms
Maximum RPM: 3000 Brush Life (Hours): 4.6 x 10 6 /RPM
Construction: Sensor: Black anodized tool steel Housing: Black anodized aluminum
Electrical: Mating Connector Supplied
Weight: 226 g (8 oz)

THIS PRODUCT IS BEING PHASED OUT AND REPLACED BY THE NEXT GENERATION OF MODELS TQ502A, TQ513 AND TQ514.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
TQ502-50
Consult Sales  
Availability: 
 
 
In line rotary torque sensor with +/- 50 in-lb range and 1/4" hex drive
TQ502-200
Consult Sales  
Availability: 
 
 
In line rotary torque sensor with +/- 200 in-lb range and 3/8" square drive
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.