AUD1,735.00 A/TT1K-A-100-4-4X
Description
Note:Temperature range must be specified by customer.Transmitter Supply Voltage | Supply Current: | +8.5 to 32 VDC (Reverse Polarity Protected) | 25 mA minimum |
250 Ohm Load: +13.5 to 32 VDC | |
500 Ohm Load: +18.5 to 32 VDC | |
Maximum Load Resistance: | (Terminal Voltage - 8.5 V) | 0.020 A |
Output Signals: | Current: 4-20 mA (2-Wire Loop Powered) |
Voltage: 1-5 VDC or 2-10 VDC (3-Wires) | |
Calibrated Accuracy | Linearity: | Temp. Spans < 500ºF (260ºC): +/- 0.2% |
Thermal Drift: | Temp. Spans < 100ºF (38ºC): +/- 0.04%/ºF | Temp. Spans > 100ºF (38ºC): +/- 0.02% |
Min/Max Temperature Spans: | Minimum Span: 50ºF (28ºC) |
Maximum Span: 400ºF (204ºC) | |
TTM100/TTM1K NIST Certification Points: | 3 Point NIST: 20%, 50% & 80% of span |
5 Point NIST: 20%, 35%, 50%, 65%, 80% of span | |
Warm Up Time | Warm Up Drift: | 10 Minutes | +/- 0.1% |
Transmitter Operating Temperature Range: | -40ºF to 185ºF (-40 to 85ºC) |
Transmitter Operating Humidity Range: | 0 to 90%, non-condensing |
Connections | Wire Size: | Screw Terminal Blocks (Polarity Sensitive) |
16 AWG (1.31 mm2) to 26 AWG (0.129 mm2) | |
Terminal Block Torque Rating: | 0.37 ft-lb (0.5 Nm ) nominal |
Sensor Type: | Platinum RTD |
Sensor Curve: | PTC (Positive Temperature Coefficient) |
Number Sensing Points: | Continuous |
Number Wires: | Three |
Lead Wire Colors: | Black/Black/White (Polarity Sensitive) |
Sensor Output @ 0ºC (32ºF): | 1000 Ohms nominal |
Sensor Accuracy: | +/- 0.1% @ 0ºC (32ºF) | +/- 0.25% @ 21ºC (70ºF) | +/- 1.0% @ 130ºC (266ºF) |
Temperature Coefficient: | 3850 ppm / ºC |
Response Time (63% Step Change): | 15 Seconds nominal |
Operating Temperature Range: | -40 to 135ºC (-40 to 275ºF) |
Storage Temperature Range: | -40 to 80ºC (-40 to 176ºF) |
Operating Humidity Range: | 5 to 90% RH, non-condensing |
Sensing Element Material | Element Diameter: | Copper | 0.210” (5.34mm) nominal |
Fitting Material | Flammability Rating: | Neoprene/EPDM/SBR Polymer | UL94-HBF; FMVSS-302; MIL-R-6130C |
Lead Length | Conductor Size: | 12” (30.5 cm) | 22 AWG (0.65mm) |
Lead Wire Insulation | Wire Rating: | Etched Teflon (PTFE) Colored Leads | Mil Spec 16878/4 Type E |
Conductor Material: | Silver Plated Copper |
Agency Approvals: | RoHS2, WEEE |