TUF-TENANT-ULTRASONIC-BTU-FLOWMETER
Tenant ultrasonic BTU flowmeter
AUD5,765.00
TUF-1000-BN
-
Lower maintenance costs with local parameter display and no moving parts
-
Seamless data transfer with serial communication output standard
-
Eliminate the need for multiple units with a flow and temperature monitor in one
-
Applications: Heat metering, Utilities billing, Tenant billing, Monitoring of water heating or cooling: radiators, fan coils
Doppler/Transit-Time Ultrasonic Flow Meters - View related products
Description
The Series TUF Ultrasonic Energy Meter is a highly accurate and stable energy meter that utilizes ultrasonic technology to measure heating and cooling energy consumption. The Series TUF is a compact meter with a flowmeter and energy calculator in one, making it great for installation on chillers and boilers.
INSTRUCTIONS FOR ORDERING
- Choose 1 ultrasonic energy meter model (includes 2 BSPP pipe fittings, 2 tightening nuts, 2 o-rings, and 1 thermowell with welding collar)
- Choose 1 pipe fitting model given the appropriate fitting size if NPT or BSPT connections are required (for DN15 to DN40 only)*
Example: TUF-150-MD, Fitting Size: A, select pipe fitting Model WM-ACC-C01 or WM-ACC-C11