Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Field Programmable Transmitters - Discontinued

TX70 Series

 | TX70 Series

  • 2-Wire Transmitters for Thermocouples and RTD’s
  • Provides 600 Vdc or peak ac Input to Output Isolation
  • Zero and Span Adjustability within User-selected Input Range
  • 4 to 20 mA or 10 to 50 mA output signal

Description

The TX70 series has been discontinued. Please see the TX1500 as a possible alternative or contact our Data Acquisition Engineering department.

The TX70 Series 2-Wire Transmitters for thermocouples and RTD’s feature dip switch selection for input type and range. With the thermocouple models, the user may select from J, K or T input with one model, or E, R or S with another. All models feature 80% zero and span adjustability within any user-selected input range. Models are available with any desired input, with either a 4 to 20 mA or 10 to 50 mA output signal.

Ranging Example: the 0 to 500°C range for a type K thermocouple and a minimum span of 100°C, the user may select any 100° span within that 0 to 500°C range, such as 14 to 114°C or 379 to 479°C. Note: 2-wire transmitters are linearized to the voltage signal produced by a thermocouple, and not to the actual temperature.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
TX71
AUD975.00
Availability: 1 week
 
J, K, T input; isolated *
  
TX73
Consult Sales  
Availability: 
 
 
E,R,S input; isolated *
  
TX75
Consult Sales  
Availability: 
 
 
RTD input; isolated *
  
HEP-TX70
AUD246.00
Availability: 2 weeks
 
Explosion resistant head
  
TX70-RM
Consult Sales  
Availability: 
 
 
Mounting ring
Click to expand/minimize a list of what others bought with theTX-SCALED
TX-SCALED
Consult Sales  
Availability: 
 
 
Scaling charge
All amounts shown in AUD
Note: * It is recommended to purchase the TX-SCALED option. To order a unit scaled by OMEGA, specify input type, low end of range, high end of range and °F or °C in the Special Instructions field in the last step of the Ordering Process and Add model TX-SCALED to the cart.
Ordering Example:  (1) TX71 Model TX71 isolated calibrated for Type J thermocouple and range of, AUD975.00
We noticed you are from the US. Visit your local site for regional offers and live support.