Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

RTD Miniature Temperature Transmitters - Discontinued

TX92G Series

RTD PT100 Transmitters | TX92G Series

RTD PT100 Transmitters

CE
  • Easy to Mount in Protection Head
  • Fine Zero and Span Adjustments
  • ABS Construction with Watertight Enclosure
  • 4-20 mA Output
  • Non-Isolated
  • ± 0.1% FS Accuracy
Temperature Transmitters - View related products

Description

TX92G Series are discontinued. As an upgrade substitute, please check out the new TXUN temperature transmitter for details.

The economical OMEGA™ TX92G transmitter provides an output current of 4-20 mA proportional to the mV signal of a two wire RTD sensor input. The TX92G is very compact and mounts directly with OMEGA’s NB1 cast iron protection heads.

Specifications
Range: -40 to 49°C (-40 to 120°F),
-18 to 93°C (0 to 200°F),
-18 to 149°C (0 to 300°F),
-18 to 260°C (0 to 500°F),
-18 to 399°C (0 to 750°F),
-18 to 538°C (0 to 1000°F)
Input Type: 3-wire Pt100½ (a=0.00385)BS1904 and DIN 43760
Zero/Span Adjustment Range: ±25%
Current Output Limits: 3.5 to 29.5 mA
Max Loop Resistance: (Vs - 8.2V)/0.02 A= ohms Accuracy (at 25°C): ±0.1% (<0,3°C,FS)
Ambient Power Supply: 9-42Vdc; 24 Vdc recommended
Load Capability: 600½ MAX, @ 24 Vdc
Operating Temperature Range: -40 to +85°C (-40 to 185°F)
Storage Temperature Range: -50 to +95°C (-58 to 203°F)
Dimensions: 44.5 D x 27 mm H (1.75 x 1.06") (height includes terminal strip)
Weight: Approx. 30 g (1.1 oz)
All amounts shown in AUD
Note: *Insert range code from chart below. All units come with complete operator’s manual.
For complete information on NB1 Thermocouple Probes and PR-12 RTD Probes, see Sections A and C of the Temperature Handbook.
We noticed you are from the US. Visit your local site for regional offers and live support.