Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Unregulated Power Supplies

PSU Series

Power Supplies | PSU Series

Power Supplies

AUD126.27 PSU-93

  • For Transducers and Signal Conditioners with Amplified Voltage or 4-20 mA Outputs
  • 24 Volt Model Powers 50 Loops
  • 48 Volt Model Available for High Resistance Loops
  • Compact, Rugged Design
Temperature Transmitters - View related products

Description



For complete product specifications see the Related Links section at the bottom of this page.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with thePSU-93
PSU-93
AUD126.27
Availability: 1 week
 
Unregulated Power Supplies, 16 to 23 Vdc, 300 mA max
Click to expand/minimize a list of what others bought with theU24Y101
U24Y101
Consult Sales  
Availability: 
 
 
Unregulated Power Supplies, 24 Vdc, 1000 mA
  
U24Y101-220
Consult Sales  
Availability: 
 
 
Unregulated Power Supplies, 24 Vdc, 1000 mA, 220 Vac power
  
U48Y40
Consult Sales  
Availability: 
 
 
Unregulated Power Supplies, 48 Vdc, 400 mA for long loops (high resistance)
All amounts shown in AUD
Ordering Example: (1) PSU-93 Unregulated Power Supplies, 16 to 23 Vdc, 300 mA max, AUD126.27
We noticed you are from the US. Visit your local site for regional offers and live support.