Cart  |  Contact  |  Help  | 
Toll-Free in Australia:1800 106 210
International+65 6415 5353

Your Source for Process Measurement & Control

Transmitters

 
Loop Powered Indicators
Loop Powered Indicators
Loop powered indicators have digital displays and are ideal for remote readings. VIEW PRODUCTS »
      
Miniature Transmitters
Miniature Transmitters
Compact sized transmitters fit into most protection heads and eliminates costly wire set-ups. VIEW PRODUCTS »
High Isolation Rugged Transmitters
High Isolation Rugged Transmitters
Two-wire Operation Power is obtained directly from the 4 to 20 mA loop, with no need for separate power input. This simplifies field wiring and eliminates the possibility of noise pickup from power lines. VIEW PRODUCTS »
      
Smart and Programmable Transmitters
Smart and Programmable Transmitters
These smart transmitters are ideal for use as remote I/O when used with your data acquisition systems, PLCs or other computer controlled systems. VIEW PRODUCTS »
Modular Transmitters
Modular Transmitters
Interconnect a variety of analog signals for measurement and control systems. VIEW PRODUCTS »
      
Thermocouple Amplifiers
Thermocouple Amplifiers
Add power to an input signal and to produce a stronger output. VIEW PRODUCTS »
Alarm Module Isolator and Intrinsic Safety Barrier
Alarm Module Isolator and Intrinsic Safety Barrier
Add alarm capability to a control system loop and be alerted as soon as there is a signal fluctuation. VIEW PRODUCTS »
      
Radio Telemetry Systems, Environmental Transmitters and Power Supplies
Radio Telemetry Systems, Environmental Transmitters and Power Supplies
Specialized transmitting devices and power supplies for a variety of applications and needs. VIEW PRODUCTS »