Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Field Rangeable Miniature 2-Wire Transmitters, Isolated Models Available

TX901, TX903, TX904 and TX905

2 Wire Transmitters | TX901, TX903, TX904 and TX905

2 Wire Transmitters

AUD669.53 TX901

  • Thermocouple, RTD and Millivolt Input Models
  • Compact Size, Only 3/4" High (Non-Isolated) and 1.15" High (Isolated) Including Barrier Strip
  • 4-20 mA Output
  • ±0.1% FS Accuracy
  • TX903 Isolated Model (Other Models Non-Isolated)
  • Mounts in Protection Head
Temperature Transmitters - View related products

Description

Please check out Newest Released 2-wire Transmitters with Standard, FM & Hart Models Available TXUN Series for more advanced features with better price.

TX900 Series transmitters feature dip switch selection of input type and range. The following models are available: TX901 (non-isolated, accepts J, K,T, E, R or S thermocouples); TX903 (isolated, accepts J, K, T, E, R or S thermocouples; TX904 (non-isolated, accepts 100 ohm Pt RTD’s 2- or 3- wire); TX905 (non-isolated, millivolt input).

For complete product specifications see the Related Links section at the bottom of this page.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
TX901
AUD669.53
Availability: 8 weeks
 
J, K, T, E, R, S thermocouple input, non-isolated
Click to expand/minimize a list of what others bought with theTX903
TX903
AUD795.43
Availability: 1 week
 
J, K, T, E, R, S thermocouple input, isolated
  
TX904-1
AUD610.00
Availability: 9 weeks
 
100 ohm Pt RTD input (a = 0.00385), non-isolated Range: 0 to 260°C (0 to 500°F)
  
TX904-2
AUD625.00
Availability: 8 weeks
 
100 ohm Pt RTD input (a = 0.00385), non-isolated Range: 0 to 538°C (0 to 1000°F)
  
TX905
AUD455.00
Availability: 1 week
 
Millivolt input, non-isolated
  
PRTX904-1
Consult Sales  
Availability: 
 
 
PR-12 RTD probe, 12" L, 1/4" OD, 304 SS sheath, with TX904-1 transmitter, Range -150°C to 500°C
  
PRTX904-2
Consult Sales  
Availability: 
 
 
PR-12 RTD probe, 12" L, 1/4" OD, 304 SS sheath, with TX904-2 transmitter, Range 300°C to 1000°C
  
NB1TX901-(*)
Consult Sales  
Availability: 
 
 
NB1 thermocouple probe 12 inch L 1/4 inch OD ungrounded junction 304 SS sheath with TX901 non-isolated transmitter * Place the thermocouple type (J,K,T,E,R or S) in the Special Instructions field in the last step of the Ordering Process
  
NB1TX903-(*)
Consult Sales  
Availability: 
 
 
NB1 thermocouple probe 12 inch L 1/4 inch OD ungrounded junction 304 SS sheath with TX903 isolated transmitter * Place the thermocouple type (J,K,T,E,R or S) in the Special Instructions field in the last step of the Ordering Process
Click to expand/minimize a list of what others bought with theTX-SCALED
TX-SCALED
Consult Sales  
Availability: 
 
 
Scaling charge
All amounts shown in AUD
Note: Thermocouple or RTD input simulation required to scale output for a particular range. To order unit scaled by OMEGA specify input type, low end of range, high end of range and °F or °C. Specify: TX-SCALED, $45.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
Ordering Example: (1) TX901 Non-isolated thermocouple transmitter, AUD669.53

Product Manuals:

Download TX905 Series - Field Rangeable Voltage Input Two-Wire Transmitter
Download TX904 - Field Rangeable RTD Two-Wire Temperature Transmitter
Download TX901 and TX903 Series - 2 Wire Temperature Transmitters
We noticed you are from the US. Visit your local site for regional offers and live support.