Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Miniature Temperature Transmitters

TX91 and TX92

Hockey Puck Temperature Transmitters | TX91 and TX92

Hockey Puck Temperature Transmitters

AUD775.00 TX91-K4

  • Metal Case, RFI Shield
  • Two-Wire Transmitter
  • 4-20 mA Output
  • ±0.1% FS Accuracy
  • Upscale Break Protection
  • Non-Isolated
  • Mounts in Protection Head
  • FM Approved
Temperature Transmitters - View related products

Description

Please check out our newer model 2-wire transmitter TXUN-ST-FM with more advanced features at a lower price.

The economical TX91 and TX92 two-wire transmitters provide an output current of 4-20 mA proportional to the mV signal of a thermocouple or to a two- or three-wire RTD sensor input.

The TX91 or TX92 is very compact and can mount directly within OMEGA’s NB1 cast iron protection head. By having the transmitter near the sensor, the effects of electrical noise can be minimized and long runs of thermocouple wire can be eliminated.

TX91 TX92 Range °C (°F)
J K T E RTD
N/A 1 -40 to 49 (-40 to 120)
J2 K2 T2 E2 2 -18 to 93 (0 to 200)
J3 K3 T3 E3 3 -18 to 149 (0 to 300)
J4 K4 T4 E4 4 -18 to 260 (0 to 500)
J5 K5 N/A E5 5 -18 to 399 (0 to 750)
J6 K6 E6 6 -18 to 538 (0 to 1000)

Specifications
Output Range: 4 to 20 mA DC Zero and Span Adjustment Range: ±25%
Accuracy: ±0.1% FS (includes effects of linearity, hysteresis and repeatability) referenced to the mV input
Ambient Temperature Range: -32 to 85°C (-25 to 185°F)
Storage Temperature Range: -65 to 90°C (-85 to 19°F)
Supply Voltage: 11 to 44 Vdc; 24 Vdc recommended
Max Loop Resistance: (Vs - 11 V)/0.020A
Dimensions: 29 H x 45 mm D (1.125 x 1.75") (height includes terminal strip)
Weight: 50 g (1.5 oz)

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Thermocouple Temperature Transmitters
  
TX91-K4
AUD775.00
Availability: 1 week
 
K Thermocouple, -18 to 260°C (0 to 500°F)
Click to expand/minimize a list of what others bought with theTX91-K2
TX91-K2
AUD775.00
Availability: 1 week
 
K Thermocouple, -18 to 93°C (0 to 200°F)
  
TX91-J2
AUD846.93
Availability: 1 week
 
J Thermocouple, -18 to 93°C (0 to 200°F)
  
TX91-T2
AUD775.00
Availability: 1 week
 
T Thermocouple, -18 to 93°C (0 to 200°F)
  
TX91-J3
AUD1,115.00
Availability: 1 week
 
J Thermocouple, -18 to 149°C (0 to 300°F)
  
TX91-K3
AUD775.00
Availability: 1 week
 
K Thermocouple, -18 to 149°C (0 to 300°F)
  
TX91-T3
AUD846.93
Availability: 1 week
 
T Thermocouple, -18 to 149°C (0 to 300°F)
  
TX91-K5
AUD775.00
Availability: 8 weeks
 
K Thermocouple, -18 to 399°C (0 to 750°F)
  
TX91-J5
AUD775.00
Availability: 8 weeks
 
J Thermocouple, -18 to 399°C (0 to 750°F)
  
TX91-K6
AUD775.00
Availability: 1 week
 
K Thermocouple, -18 to 538°C (0 to 1000°F)
  
TX91-E4
AUD775.00
Availability: 8 weeks
 
E Thermocouple, -18 to 260°C (0 to 500°F)
  
TX91-J4
AUD846.93
Availability: 1 week
 
J Thermocouple, -18 to 260°C (0 to 500°F)
RTD Temperature Transmitters
Click to expand/minimize a list of what others bought with theTX92-2
TX92-2
AUD846.93
Availability: 1 week
 
RTD, -18 to 93°C (0 to 200°F)
Click to expand/minimize a list of what others bought with theTX92-3
TX92-3
AUD846.93
Availability: 1 week
 
RTD, -18 to 149°C (0 to 300°F)
  
TX92-4
AUD1,115.00
Availability: 1 week
 
RTD, -18 to 260°C (0 to 500°F)
  
TX92-5
AUD846.93
Availability: 1 week
 
RTD, -18 to 399°C (0 to 750°F)
Accessories
Click to expand/minimize a list of what others bought with theTX90-BR
TX90-BR
AUD54.00
Availability: 1 week
 
Mounting Bracket for up to 2 transmitters for surface or to be used with RT mounting track
Click to expand/minimize a list of what others bought with theRT
RT
AUD51.00
Availability: 5 weeks
 
1.2 m (48") mounting track (TX90-BR compatible)
Click to expand/minimize a list of what others bought with thePSR-24L
PSR-24L
Consult Sales  
Availability: 
 
 
Regulated power supply, US plug, 90-264 Vac input, 24 Vdc output, 400 mA, stripped leads, UL
  
PSR-24L-230
AUD149.82
Availability: 1 week
 
Regulated power supply, European plug, 230 Vac input, 24 Vdc output. 400 mA, stripped leads, CE
Click to expand/minimize a list of what others bought with thePSU-93
PSU-93
AUD126.27
Availability: 1 week
 
Unregulated power supply
  
TX82B
Consult Sales  
Availability: 
 
 
Process loop-powered indicator
Click to expand/minimize a list of what others bought with theTX90-DIN
TX90-DIN
AUD192.28
Availability: 3 weeks
 
DIN rail mounting adaptor
Click to expand/minimize a list of what others bought with theRAIL-35-2
RAIL-35-2
AUD56.00
Availability: 1 week
 
2 m (6.5') section 35 mm DIN rail
All amounts shown in AUD
Note: Comes with complete operator’s manual.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Transmitter Type select from:
TX91 for Thermocouple transmitter J K T or E
TX92 for RTD transmitter (100 ohm Pt 0.00385)
NB1TX for Thermocouple Transmitter mounted in a head and probe assembly 12in L 1/4in O.D. 304 SS sheath
PRTX for RTD Transmitter mounted in a head and probe assembly 12in L 1/4in O.D. 304 SS sheath

(2) Sensor Type and Temperature Range select from:
J2 for J Thermocouple -18 to 93°C (0 to 200°F)
K2 for K Thermocouple -18 to 93°C (0 to 200°F)
T2 for T Thermocouple -18 to 93°C (0 to 200°F)
E2 for E Thermocouple -18 to 93°C (0 to 200°F)
J3 for J Thermocouple -18 to 149°C (0 to 300°F)
K3 for K Thermocouple -18 to 149°C (0 to 300°F)
T3 for T Thermocouple -18 to 149°C (0 to 300°F)
E3 for E Thermocouple -18 to 149°C (0 to 300°F)
J4 for J Thermocouple -18 to 260°C (0 to 500°F)
K4 for K Thermocouple -18 to 260°C (0 to 500°F)
T4 for T Thermocouple -18 to 260°C (0 to 500°F)
E4 for E Thermocouple -18 to 260°C (0 to 500°F)
J5 for J Thermocouple -18 to 399°C (0 to 750°F)
K5 for K Thermocouple -18 to 399°C (0 to 750°F)
E5 for E Thermocouple -18 to 399°C (0 to 750°F)
J6 for J Thermocouple -18 to 538°C (0 to 1000°F)
K6 for K Thermocouple -18 to 538°C (0 to 1000°F)
E6 for E Thermocouple -18 to 538°C (0 to 1000°F)
1 for RTD -40 to 49°C (-40 to 120°F)
2 for RTD -18 to 93°C (0 to 200°F)
3 for RTD -18 to 149°C (0 to 300°F)
4 for RTD -18 to 260°C (0 to 500°F)
5 for RTD -18 to 399°C (0 to 750°F)
6 for RTD -18 to 538°C (0 to 1000°F)
Note: All combinations may not be valid, check spec sheet for valid part numbers.

Product Manuals:

Download TX92 - RTD Temperature Transmitter
Download TX91 - Thermocouple Two-Wire Temperature Transmitter
We noticed you are from the US. Visit your local site for regional offers and live support.