Cart  |  Contact  |  Help  |  ausales@dwyeromega.com  | 
Telephone: +61-2-4272 2055

Handheld Rotating Vane Anemometer

HHF143 Series

Handheld Rotating Vane Anemometer | HHF143 Series

Handheld Rotating Vane Anemometer

AUD3,198.56 HHF143A

CE
  • High Accuracy (±1.0% of Reading)
  • Low Speed Sensitivity
  • Wide Temperature Range -20 to 100°C (-4 to 212°F)
  • Temperature Measurement Option
  • Minimum and Maximum Recall
  • Analog Voltage Output and Communication Options
Anemometers & Wind Tunnels - View related products

Description

The OMEGA™ HHF143 rotating vane anemometer series are high-quality instruments providing highly accurate air velocity and temperature measurements in harsh environments via a userfriendly and intuitive interface. Applications include indoor air quality, process control, flow hood monitoring, and many other applications where precise air flow and temperature measurement is required.

SPECIFICATIONS
Ranges
    HHF143A: 1.5 to 35.00 MPS (300 to 6800 FPM)
    HHF143B: 0.2 to 40.00 MPS (40 to 7800 FPM)
Temperature (Using EitherAir Velocity Probe Head): -30 to 100°C (-22 to 212°F)
Accuracy
   Air Velocity:
    2.75" Probes: ±1.0% of rdg ±1-digit
    1" Probes: ±0.5% FS ±0.75% rdg; ± 1-digit
   Temperature: ±(0.3°C + 0.2% of rdg in °C)
Temperature Accuracy Examples: ±0.3°C @ 20°C (±0.5°F @ 68°F)
Resolution
   Air Velocity: 0.01 MPS or 1 FPM
   Temperature: 0.1°C or °F (1°F below -99.9°F)
Display: 12.7 mm (0.5") LCD, 4-digits, with LED backlight
Operating Temp:
    Instrument: 0 to 50°C (32 to 125°F)
    Air Probe: -20 to 100°C (-4 to 212°F)
Power Supply: 3 "AA" alkaline batteries (included)
Battery Life: Approx 150 hours
Dimensions:
Instrument: 165 x 83 x 38 mm (6.5 x 3.25 x 1.5")
    HHF143A: 25 mm (1") diameter
    HHF143B: 70 mm (2.75") diameter
    Cable: 1.5 m (5')
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
HHF143A
AUD3,198.56
Availability: 4 weeks
 
Handheld anemometer 25 mm (1") dia probe
HHF143B
AUD2,760.96
Availability: 1 week
 
Handheld anemometer 70 mm (2.75") dia probe
Accessories
HHF140B-RP-T
AUD1,960.00
Availability: 4 weeks
 
Replacement 70 mm (2.75") vane probe with temp sensor
HHF140A-RP-T
AUD2,845.00
Availability: 4 weeks
 
Replacement 25 mm (1") vane probe with temp sensor and 1.5 m (5') cable
All amounts shown in AUD
Note: Comes with NIST certificate (No data points), vane sensor [25 or 70 mm (1 or 2 ¾") depending on model], 3 extension rods (flexible, straight and w/handle), 1.5 m (5') cable, 3 "AA" alkaline batteries, hard carrying case and user's manual.
For units with a protective boot add "-PB" to the model number and $55 to the price.
For units with USB communications add "-USB" to the model number and $195 to the price.
For units with a 0 to 5 Vdc voltage output add "-V" to the model number and $225 to the price.
We noticed you are from the US. Visit your local site for regional offers and live support.