Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Tri-Axial Transient Shock Data Logger

OM-CP-TSR101-50

Tri-Axial Transient Shock Data Logger | OM-CP-TSR101-50

Tri-Axial Transient Shock Data Logger

CE
  • 3-Axis Shock Recorder
  • Built-In Accelerometers
  • Measures Dynamic and Static Acceleration
  • Programmable Start Time
  • Compact and Reusable
  • Optional Password Protection
  • High Speed Download (115,200 baud)
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification
Dynamic Measurement - View related products

Description

The OM-CP-TSR101 is a battery powered, stand alone 3-axis shock data logger. The OM-CP-TSR101 measures and records instantaneous shock levels when the user-selectable shock levels have been exceeded. There are 15 rates to chose from ranging from 1024 to 1 Hz.

The OM-CP-TSR101 is valuable in characterizing environments such as packaging and fragility assessment (drop testing), break and crash testing, and shipping validation. This is an all-in-one compact, portable, easy to use device that will measure and record approximately 349,000 measurements per axis.

The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. The device can be started and stopped directly from your computer and its small size allows it to fit almost anywhere.

The OM-CP-TSR101 makes data retrieval quick and easy. Simply plug it into an empty COM or USB port and our user-friendly software does the rest.

SPECIFICATIONS
Channels: Shock (3-axis)
Accelerometer Type: MEMS semiconductor
Sampling Rate: 15 options, from 0.967 ms/1024 Hz to 1 sec, software selectable
Frequency Response: 0 to approx. 400 Hz (50 g, 100 g and 250 g units); 0 to approx 512 Hz (5 g unit)
Memory: 349,525 readings per axis (1,398,100 total readings)
Trigger: User selectable trigger levels on X, Y and/or Z axes, and specifies number of samples after trigger(s)
Pre-Trigger: Records a pre-trigger of up to 50 readings prior to trigger point
Real Time Recording: May be used with PC to monitor and record instantaneous acceleration in real time (1 sec or slower reading rate, not possible during logging)
Start Modes: Software programmable immediate start or delay start up to 180 days in advance
Password Protection: An optional password may be programmed into the device to restrict access to configuration options. Data may be read out without the password
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Power: 9 V lithium or alkaline battery (included), user replaceable
Battery Life: 7 days typical with lithium battery
Data Format: Date and time stamped gravities (3-axis)
Time Accuracy: ±1 minute per month at 20 to 30°C
Computer Interface: USB or serial interface (cable required); 115,200 baud
Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment: -20 to 60°C (-4 to 140°F), 0 to 95% RH, non-condensing
Dimensions: 89 H x 112 W x 26 mm D (3.5 x 4.4 x 1.0")
Weight: 340 g (12 oz)
Material: Anodized aluminum
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theOM-CP-TSR101-5
OM-CP-TSR101-5
Consult Sales  
Availability: 
 
 
Tri-axial shock data logger, ±5 g range
Click to expand/minimize a list of what others bought with theOM-CP-TSR101-50
OM-CP-TSR101-50
Consult Sales  
Availability: 
 
 
Tri-axial shock data logger, ±50 g range
Click to expand/minimize a list of what others bought with theOM-CP-TSR101-100
OM-CP-TSR101-100
Consult Sales  
Availability: 
 
 
Tri-axial shock data logger, ±100 g range
  
OM-CP-TSR101-250
Consult Sales  
Availability: 
 
 
Tri-axial shock data logger, ±250 g range
Software and Accessories
Click to expand/minimize a list of what others bought with theOM-CP-IFC200
OM-CP-IFC200
AUD295.15
Availability: 1 week
 
Windows software and 1.8 m (6') USB interface cable
  
OM-CP-SVP-SYSTEM
AUD3,586.10
Availability: 4 weeks
 
FDA 21 CFR part 11 compliant IQ/OQ/PQ secure software validation workbook and software package (unlimited users, license per computer)
Click to expand/minimize a list of what others bought with theOM-CP-BAT103
OM-CP-BAT103
AUD78.05
Availability: 1 week
 
Replacement 9V lithium battery
Click to expand/minimize a list of what others bought with theOM-CP-SHOCK-MAG-KIT
OM-CP-SHOCK-MAG-KIT
Consult Sales  
Availability: 
 
 
Magnet mount kit for tri-axial shock data loggers
All amounts shown in AUD
Note: Operator’s manual and interface cable included with OM-CP-IFC200 software/cable package (required for data logger operation; sold separately).

This product page contains items (OM-CP-SHOCK-MAG-KIT) that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
Ordering Example: (1) OM-CP-IFC200 Windows software and 3.7 m (12') USB interface cable, AUD295.15 
We noticed you are from the US. Visit your local site for regional offers and live support.