Cart  |  Contact  |  Help  |  ausales@dwyeromega.com  | 
Telephone: +61-2-4272 2055

Variable Area Flow Meters & Switches

 
Variable Area Flow Meters Product Finder
Variable Area Flow Meters Product Finder
Easily find and compare variable area flow meters. Use the finder tool to view a refined list of variable area flow meters with only the specifications you need. VIEW PRODUCTS »
      
Variable Area Flow Meters
Variable Area Flow Meters
Measure the flowrate of liquids and gases, variable area flow meters have a linear scale, a relatively long measurement range, and low pressure drop. They are simple to install and maintain. VIEW PRODUCTS »
Variable Area Flow Meters
Variable Area  Flow Meters
Designed to provide economical, accurate flowrate indication for oil and water, many utilize a spring and piston type assembly, which enables them to be mounted in any position, and gives immunity to changes in viscosity. VIEW PRODUCTS »
      
Piston Type Flow Meters
Piston Type  Flow Meters
Monitor air flowrates to determine optimum performance, flow regulator settings, or pneumatic system performance. Ideally for use in mobile or industrial pneumatic systems as well as air power operated hand tool systems. VIEW PRODUCTS »
Variable Area Meters with Optional Alarm
Variable Area Meters with Optional Alarm
No more sitting and watching, these flow meters, for use with air and water applications, have built in or optional alarms. VIEW PRODUCTS »
      
Variable Area Meters with Analog Output
Variable Area Meters with Analog Output
Analog output is built in or optional for connections to control products. VIEW PRODUCTS »
Flow Meters with Analog Output
 Flow Meters with Analog Output
Analog output is built in or optional for connections to control products. VIEW PRODUCTS »
      
Thermal Flow Switches
Thermal Flow Switches
No moving parts, not susceptible to contamination and can be oriented in any pipe configuration make these flow meter maintenance free and reliable. VIEW PRODUCTS »
Mechanical Flow Switches
Mechanical Flow Switches
Prevent equipment damage with these simple and economical flow switches. VIEW PRODUCTS »
      
Flow Indicators with Optional Pulse Output
Flow Indicators with Optional Pulse Output
Visual flow indicators are a simple and quick way to monitor your flow activity. VIEW PRODUCTS »
Hyrdaulic Testers
Hyrdaulic Testers
These hydraulic testers are designed to verify and/or troubleshoot mobile or stationary hydraulic systems. Units are available that measure flow, pressure, temperature and power. VIEW PRODUCTS »