Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Pressure Transducers

 
Pressure Transducer Product Finder
Pressure Transducer Product Finder
Easily find and compare pressure transducers. Use the finder tool to view a refined list of pressure transducers with only the specifications you need. VIEW PRODUCTS »
      
Millivolt Output Pressure Transducers
Millivolt  Output Pressure Transducers
The most economical pressure transducers, with a low output signal, the actual output is directly proportional to the pressure transducer input power or excitation. VIEW PRODUCTS »
Voltage Output Pressure Transducers
Voltage Output Pressure Transducers
Includes integral signal conditioning for a much higher output, normally 0-5Vdc or 0-10Vdc, and can be used in a much more industrial environment. VIEW PRODUCTS »
      
Current Output Pressure Transducers and Transmitters
Current Output Pressure Transducers and Transmitters
Best used when the signal must be transmitted long distances. It is not uncommon to use these transducers in applications where the lead wire must be 1000 feet or more. VIEW PRODUCTS »
Differential Pressure Transducers
Differential Pressure Transducers
Often used in flow measurement where they can measure the pressure differential across a venturi, orifice, or other type of primary element. VIEW PRODUCTS »
      
Specialty Pressure Transducers
Specialty Pressure Transducers
A variety of pressure transducers with special features for many non-standard applications. VIEW PRODUCTS »
Sanitary - Clean In Place (CIP) Pressure Tranducers
Sanitary - Clean In Place (CIP) Pressure Tranducers
Pressure transducers with 3-A sanitary standards to meet certain material, design and fabrication standards for cleanability and inspection. Ideally used for food and pharmaceutical applications where products for human consumption are involved. VIEW PRODUCTS »
      
Digital Output Pressure Transducers
Digital Output Pressure Transducers
Go direct to digital with built-in high-speed digital circuitry. USB and long distance RS485 options. Includes free software and .NET API that supports OMEGA digital pressure and load products. VIEW PRODUCTS »