High Temperature Dry Block Calibrator
An isothermal block assembly is machined from a special alloy giving excellent thermal conductivity and also resists high temperature oxidation. This block is designed to optimize ...
https://au.omega.com/pptst/CL1201.html - 135K - 5/17/2024
DIN Rail Signal Conditioner with Universal Input | Signal Conditioner
Using heat transfer calculations with the measured differential temperature and the known thermal conductivity of the PCB, the terminal junction temperature is determined with ...
https://au.omega.com/pptst/DRI-U_SERIES.html - 134K - 5/17/2024
Magnetic Flowmeter (Insertion Style)
Performance Linearity: ±1% rdg ±0.01 m/s (0.033 ft/s) Repeatability: ±0.5% of rdg @ 25°C (77°F) Minimum Conductivity: 20 µS/cm Pipe Size Range: 0.5 to 8" Flow Range: 0.05 to ...
https://au.omega.com/pptst/FMG3000_FMG3100.html - 179K - 5/17/2024
Submersible Flat Surface pH/ORP Electrodes
Specifications Maximum Temperature 87°C (190°F) CPVC body 100°C (212°F) PVDF body Available Options: "-HF" HF resistant to 2% at ambient temperature "-LC" Low conductivity ...
https://au.omega.com/pptst/PHE-6510B.html - 297K - 5/17/2024
Electromagnetic Flow Meters | Check the price online
SPECIFICATIONS Flange Sizes: 150# ANSI: 19 to 305 mm (¾ to 12") Sanitary Tri-Clamp: 13 to 305 mm (½ to 12") Maximum Pressure: 145 psi Minimum Conductivity: 20 µS Electrode ...
https://au.omega.com/pptst/FMG600.html - 154K - 5/17/2024
Image Coming Soon
MODERN SLAVERY AND HUMAN TRAFFICKING STATEMENT
marketplace, offering more than 100,000 state-of-the-art products for measurement and control of temperature, humidity, pressure, strain, force, flow, level, pH and conductiv- ity. ...
https://au.omega.com/disclaimers/Anti-Slavery-Statement.pdf#search=Conductivity - 95K - 5/17/2024
pH/ORP Electrode with Retractable Flat Surface
resistant, for additional cost "-LC" Low conductivity, for additional cost "-GL" Ground loop, for additional cost Place Order(Specify Model Number) ADD TO CART + Part Number/ Desc. ...
https://au.omega.com/pptst/PHE6820B.html - 124K - 5/17/2024
304SS Liquid Turbine Flow Meter with Pulse Output
Under certain conditions, the rotation speed of the blade will be in direct proportion to the flow velocity. Due to the magnetic conductivity of the blade, when located in the ...
https://au.omega.com/pptst/FTB-900-SERIES.html - 121K - 5/17/2024
Ultra-sensitive plate heat flux sensor
OT-201-16 AUD338.08 Availability: 3 weeks Qty 0 OMEGATHERM (tm) High Thermal Conductivity and High Temperature Paste HFS-DAQ AUD601.25 Availability: 4 weeks Qty 0 Thermal ...
https://au.omega.com/pptst/UHF-HFS-SERIES.html - 109K - 5/17/2024
Electromagnetic Flow Meter | Insertion Type
0 psi Pressure: Brass/SS: 13.8 bar (200 psi) PVC: 10 bar (150 psi) @ 75°F Minimum Conductivity: 20 microSiemens/cm Calibration Accuracy: ±1% of full scale Output: Square wave ...
https://au.omega.com/pptst/FMG980.html - 331K - 5/17/2024
Conductivity and Resistivity Transmitters and Electrodes
Conductivity and Resistivity Transmitters and Electrodes From individual units to systems ... DPU91_Conductivity DPU91_Conductivity Multi-Parameter Input Transmitter For Conductivity, ...
https://au.omega.com/subsection/conductivity-resistivity-transmitter.html - 75K - 5/17/2024
Conductivity Instrumentation
Conductivity Instrumentation Technical Reference - Conductivity Instrumentation Technical Reference - Conductivity Instrumentation Learn more about conductivity. VIEW PRODUCTS » ...
https://au.omega.com/section/conductivity-instrumentation.html - 96K - 5/17/2024
PH / Conductivity Meters Handheld
PH / Conductivity Meters Handheld These pH meters offer full functionality in a portable ... CDH-280-KIT CDH-280-KIT Portable Conductivity Meter SHOP NOW » CDH-287-KIT CDH-287-KIT - ...
https://au.omega.com/subsection/ph-conductivity-meters-handheld.html - 72K - 5/17/2024
Technical Reference - Conductivity Instrumentation
Conductivity Instrumentation Learn more about conductivity. Conductivity Reference Guide Conductivity Reference Guide Learn more about conductivity, resistivity, conductivity ...
https://au.omega.com/subsection/technical-reference-conductivity.html - 61K - 5/17/2024
pH and Conductivity Solutions
Solutions Solutions intended for calibrating conductivity instrumentation. CDSA Series CDSA Series Conductivity Calibration Solutions SHOP NOW » PHA-4, PHA-7 and PHA-10 PHA-4, ...
https://au.omega.com/subsection/ph-conductivity-solutions.html - 62K - 5/17/2024
pH and Conductivity Sensors
Sensors pH and conductivity sensors electrodes for most meters and applications Handheld Meters Product Finder Handheld Meters Product Finder New Handhelds Product Finder - It's ...
https://au.omega.com/subsection/ph-conductivity-sensors.html - 69K - 5/17/2024
pH and Conductivity Meters
Meters For use in the lab or field. Features available include RS232 output, Data Hold, °C or °F selectable, auto shutoff, overload indication and automatic or manual temperature ...
https://au.omega.com/subsection/ph-conductivity-meters.html - 67K - 5/17/2024
Pocket and Handheld Meters
and Handheld Meters Compact conductivity meters are small enough to fit in your pocket, ... SHOP NOW » CDH221 CDH221 Economical Conductivity Meter SHOP NOW » Handheld Meters ...
https://au.omega.com/subsection/pocket-handheld-meters.html - 92K - 5/17/2024
Benchtop Meters
Benchtop style conductivity meters designed for lab use, more added features and higher accuracy than pocket meters. CDB-387 CDB-387 Benchtop Microprocessor-Based Conductivity/...
https://au.omega.com/subsection/green-benchtop-meters.html - 62K - 5/17/2024
Calibration Instrumentation and Solutions
Solutions intended for calibrating conductivity instrumentation. CL940 CL940 Industrial Thermocouple Handheld Calibrator SHOP NOW » CDSA Series CDSA Series Conductivity ...
https://au.omega.com/subsection/calibration-instrumentation-solution.html - 69K - 5/17/2024