Fine Diameter Thermocouple Wire
In Stock for Fast Delivery Popular sizes from .001 to .064 Inches 50, 100, 500, 1,000 Foot Spools Wire: Thermocouple, RTD, Thermistor and Hook-Up - View related products Order ...
https://au.omega.com/pptst/SPIR.html - 166K - 7/15/2024
Thermocouple Extension Cables with Molded Connectors
Wire: Thermocouple, RTD, Thermistor and Hook-Up - View related products Order Table Description Specs Related Products Print Top Description Place Order(Specify Model Number) What ...
https://au.omega.com/pptst/TEC_REC_GEC.html - 187K - 7/15/2024
Mica-Glass Insulated Ultra High Temperature Heater Hook-up Wire
Wire: Thermocouple, RTD, Thermistor and Hook-Up - View related products Order Table Description Specs Print Top Description HTMG high-temperature lead wires are designed for ...
https://au.omega.com/pptst/HTMG.html - 453K - 7/15/2024
Hook-Up Wire TFE
Color-Coded, Extruded TFE Insulation MIL-W-16878E Type ET Wire: Thermocouple, RTD, Thermistor and Hook-Up - View related products Order Table Description Specs Related Products ...
https://au.omega.com/pptst/HW2800.html - 119K - 7/15/2024
Long life Nickel-Chrome 60 Resistance Heating Wire
Spools Available Wire: Thermocouple, RTD, Thermistor and Hook-Up - View related products Order Table Description Specs Related Products Print Top Description Nickel-Chrome 60 is ...
https://au.omega.com/pptst/NI60.html - 125K - 7/15/2024
Mulitple Input Controller
Curve RTDs, 2252 Ω (400 Series) Thermistors, 4-20 mAdc, 0 to 10 Vdc, and 0-100 mVdc ... RTD with 4 to 20 mA/0 to 10 Vdc TH for Thermistor (400 Series) with 4 to 20 mA and 0 to ...
https://au.omega.com/pptst/CN1504_1507.html - 123K - 7/15/2024
K Type Thermocouple Extension Wire | Order online for fast shipping
Shipment Choice of Insulation, Wire Gage, & Spool Length Wire: Thermocouple, RTD, Thermistor and Hook-Up - View related products Order Table Description Specs Print Top ...
https://au.omega.com/pptst/EXGG_KX_WIRE.html - 157K - 7/15/2024
Twisted Shielded UL Listed Extension Grade Thermocouple Wire
Wire: Thermocouple, RTD, Thermistor and Hook-Up - View related products Order Table Description Specs Print Top Description OMEGA(tm) twisted/shielded thermocouple wire is ideal ...
https://au.omega.com/pptst/EXPP-K-TWSH-UL.html - 135K - 7/15/2024
Thermocouple Extension Wire with Polyvinyl Coated Wire with Tinned...
Wire: Thermocouple, RTD, Thermistor and Hook-Up - View related products Order Table Description Specs Related Products Print Top Description OMEGA(tm) extension cables are designed ...
https://au.omega.com/pptst/EXPP_TCB.html - 130K - 7/15/2024
Thermocouple Extension Wire with PFA-Coated Wire with 304SS Overbraid
on the Bottom of This Page for Other Overbraid Options Wire: Thermocouple, RTD, Thermistor and Hook-Up - View related products Order Table Description Specs Related Products ...
https://au.omega.com/pptst/EXTT_SB.html - 112K - 7/15/2024
Thermistor Elements, Probes and Assemblies
Thermistor Elements, Probes and Assemblies Quick Disconnect Thermistor Probes Quick Disconnect Thermistor Probes Thermistors with integral connectors are ideal for applications ...
https://au.omega.com/section/thermistor-elements-probes.html - 104K - 7/15/2024
Thermistor Elements with Lead Wires Attached
Thermistor Elements with Lead Wires Attached All of OMEGA's thermistor elements can be supplied with additional lead wire attached to existing leads. Longer leads create more ...
https://au.omega.com/subsection/thermistor-elements-lead-wires.html - 77K - 7/15/2024
Thermistor Elements
Thermistor Elements Thermistor elements are commonly used when space is very limited because of their compact size. They vary not only in form factor but also in their resistance ...
https://au.omega.com/subsection/thermistor-elements.html - 67K - 7/15/2024
General Purpose Thermistor Probes
Thermistor Probes A variety of thermistor probes with multiple application uses. TH-10-44000 Series TH-10-44000 Series General Purpose Thermistor Probes Stainless Steel Sheath SHOP ...
https://au.omega.com/subsection/general-purpose-thermistor-probes.html - 121K - 7/15/2024
Surface Measurement Thermistor Elements
Thermistor Elements Surface mount thermistor temperature sensors designed to provide a practical method for measuring surface temperatures, includes cement-on and mounted designs. ...
https://au.omega.com/subsection/surface-measurement-thermistors.html - 87K - 7/15/2024
Laboratory Sensors
Specialty Thermistor sensors to meet your precise measuring application requirements. HSTH-44000 Series HSTH-44000 Series Hermetically Sealed Flexible Thermistor Sensors, PFA ...
https://au.omega.com/subsection/laboratory-sensors.html - 126K - 7/15/2024
Precision and Specialized Thermistor Probes
Thermistor Probes Highly accurate thermistor probes and sensors and specialty design for unique applications. HSTH-44000 Series HSTH-44000 Series Hermetically Sealed Flexible ...
https://au.omega.com/subsection/precision-specialized-thermistor.html - 123K - 7/15/2024
Handheld Thermistor Thermometer
Thermistor Thermometer Handheld thermistor thermometers can be used in a wide variety of temperature measurement applications. Data Loggers Product Finder Data Loggers Product ...
https://au.omega.com/subsection/handheld-thermistor-thermometer.html - 74K - 7/15/2024
Quick Disconnect Thermistor Probes
Thermistor Probes Thermistors with integral connectors are ideal for applications requiring sensors that can be easily disconnected. These probes are typically metal sheathed and ...
https://au.omega.com/subsection/quick-disconnect-thermistor-probes.html - 75K - 7/15/2024
Wall Mount Thermistor Sensor
Thermistor Sensor Wall mount sensors offer a functional way to reduce clutter in your office or laboratory. EWS Series EWS Series Environmental Wall Mount Sensors SHOP NOW »
https://au.omega.com/subsection/wall-mount-thermistor-sensor.html - 63K - 7/15/2024