VFB-Series
Variable Area Flow Meters & Switches - View related products Order Table Description Print Top Description The Series VFB Visi-Float® Flowmeters are a line of direct reading, ...
https://au.omega.com/pptst/VFB-SERIES.html - 968K - 7/15/2024
Image Coming Soon
Sensors, Thermocouple, PLC, Operator Interface, Data Acquisition...
Recorders RTDs RTDs Signal Conditioner Signal Conditioner Variable Area Spring and Piston Flow Meters Variable Area Spring and Piston Flow Meters Strain Gage Strain Gage ...
https://au.omega.com/Guides/ - 96K - 7/15/2024
Flow Monitors for Corrosive or Ultrapure Fluids Capacities: 0...
Housing 200 psig Pressure Rating 93°C (200°F) Temperature Rating Variable Area Flow Meters & Switches - View related products Order Table Description Specs Print Top ...
https://au.omega.com/pptst/FL-X.html - 83K - 7/15/2024
Proximity Switches for Use With Fl-500 Series Flowmeters
Low Limits With 2 Proximity Switches One Switch Can Act as Deviation Alarm Variable Area Flow Meters & Switches - View related products Order Table Description Specs Manuals ...
https://au.omega.com/pptst/FL500R.html - 86K - 7/15/2024
3/4" Flow Switches for Threaded Plastic Piping | Omega Engineering
Operating Temperature: 14° to 176°F Horizontal or Vertical Mounting Switch: SPST, N.O. Pilot Duty 50 VA, 120-240 VAC, 24-200 VDC Variable Area Flow Meters & Switches - View ...
https://au.omega.com/pptst/FS-100-SERIES.html - 108K - 7/15/2024
TDFS2-Series
Variable Area Flow Meters & Switches - View related products Order Table Description Specs Manuals Print Top Description The Series TDFS2 Thermal Dispersion Flow Switch is a ...
https://au.omega.com/pptst/TDFS2-SERIES.html - 97K - 7/15/2024
Economical In-line Flowmeters .1 to 30 GPM of Oil
For Clear and Opaque Fluids Variable Area Flow Meters & Switches - View related products Order Table Description Specs Print Top Description The FL-7000A Series of General purpose ...
https://au.omega.com/pptst/FL7100_7300.html - 164K - 7/15/2024
Trim-to-size Paddle Type Switches for 'flow/no Flow' Detection...
Variable Area Flow Meters & Switches - View related products Order Table Description Specs Manuals Related Products Print Top Description FSW-20 series paddle-type switches easily ...
https://au.omega.com/pptst/FSW21_22.html - 103K - 7/15/2024
Flowmeters 0.2 to 90 GPM
Variable Area Flow Meters & Switches - View related products Order Table Description Specs Manuals Print Top Description The FL-W Series of water flow monitors can be used with ...
https://au.omega.com/pptst/FLW_SER.html - 86K - 7/15/2024
Industrial Flow Switches From 0.12 to 70 GPM Non-magnetic - ideal...
Variable Area Flow Meters & Switches - View related products Order Table Description Specs Manuals Related Products Print Top Description The FSW-30A flow switch is supplied with ...
https://au.omega.com/pptst/FSW30.html - 112K - 7/15/2024
Variable Area Flow Meters
Variable Area Flow Meters Measure the flowrate of liquids and gases, variable area flow meters have a linear scale, a relatively long measurement range, and low pressure drop. They ...
https://au.omega.com/subsection/variable-area-flowmeters-b02.html - 117K - 7/15/2024
Variable Area Flow Meters & Switches
Meters & Switches Variable Area Flow Meters Product Finder Variable Area Flow Meters Product Finder Easily find and compare variable area flow meters. Use the finder tool to view a ...
https://au.omega.com/section/variable-area-flowmeter-category.html - 101K - 7/15/2024
Variable Area Flow Meters
Meters Designed to provide economical, accurate flowrate ... Technical Reference Material Variable Area Flowmeters Information SHOP NOW » Flow Switches Product Finder Flow ...
https://au.omega.com/subsection/variable-area-flowmeters.html - 106K - 7/15/2024
Variable Area Meters with Optional Alarm
Optional Alarm No more sitting and watching, these flow meters, for use with air and ... SHOP NOW » Spring and Piston Variable Area Flowmeter Selection Guide Spring and ...
https://au.omega.com/subsection/variable-area-meters-optional-alarm.html - 94K - 7/15/2024
Variable Area Meters with Analog Output
Flow Switches Product Finder Flow Switches Product Finder ... » Spring and Piston Variable Area Flowmeter Selection Guide ... Soon Variable Area Flow Meters Product Finder New ...
https://au.omega.com/subsection/variable-area-meters-analog-output.html - 75K - 7/15/2024
Variable Area Flow Meters General Purpose
General Purpose Measure the flowrate of liquids and gases, variable area flow meters have a linear scale, a relatively long measurement range, and low pressure drop. Ideal for ...
https://au.omega.com/subsection/variable-area-flowmeters-general-purpose.html - 74K - 7/15/2024
Variable Area Flow Meters Laboratory
Laboratory Lab grade variable area flow meters offer higher accuracy and specific features for particular applications. FL-1,2,3,4,5,6,7,8GP FL-1,2,3,4,5,6,7,8GP Multi-tube ...
https://au.omega.com/subsection/variable-area-flowmeters-laboratory.html - 66K - 7/15/2024
Variable Area Flow Meters
Meters General Purpose General Purpose Measure the flowrate of liquids and gases, variable area flow meters have a linear scale, a relatively long measurement range, and low ...
https://au.omega.com/section/variable-area-flowmeters.html - 89K - 7/15/2024
Multitube Variable Area Flow Meters
Multitube Variable Area Flow Meters Convenient for applications where multiple streams of liquids or gases are to be metered in individual channels. FL-1,2,3,4,5,6,7,8GP ...
https://au.omega.com/subsection/multitube-variable-area-flowmeters.html - 59K - 7/15/2024
Image Coming Soon
Variable Area Flow Meters
Maximum flow rate Choose Air or Water air flow rate Any 1 SCFH 5 SCFH 25 SCFH 1 SCFM 5 SCFM 25 SCFM 100 SCFM 500 SCFM 1,000 SCFM water flow rate Any 0.05 GPH 0.2 GPH 1 GPH 5 GPH 25 ...
https://au.omega.com/guides/rotameters.html - 83K - 7/15/2024